[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Distribuidor en forma de h; 2 polos; Cod. B; 1 entrada; 2 salidas; Salidas a ambos lados; 3 clips de anclaje; para conexiones aéreas; gris",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MIDI rated current 25 A</h2><br/><br/>For power and signal transmission: The <i>WINSTA</i>® MIDI distribution connector with protection type IP20. WAGO pluggable installation connectors are useful when criteria repeat or are planned on a defined pattern, for example for installing grid lighting or flush-mount lighting. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). B coding enables the <i>WINSTA</i>® MIDI pluggable installation connectors to be used for control in applications in automation, robotics, and mechanical engineering. This pluggable installation connector can be employed for a voltage load of up to 25 A. As a result, it can also be used for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is used in a broad range of individual products you can use for quick, easy, flexible, and secure electrical installation.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Choose durability and quality – with protection type IP20 from WAGO makes the electrical installation of electrical components visibly easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>pre-assembled versions</li><li>with B coding for use in process automation, such as lighting technology, among other examples</li><li>flexible installation to save space</li><li>fast, secure installation</li></ul>",
"mpn" : "770-1658",
"sku" : "770-1658",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000010000011d6000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDk4fGltYWdlL2pwZWd8YURkakwyZzBPUzh4TkRBd01qQXpNelF5TmpRMk1pOHlNREJmTURJd01EQXdNVEF3TURBd01URmtOakF3TURJd01HSTJYMFJGTG1wd1p3fGM3ZTllMTY2MmQ3N2UwMjIyY2NlZGYzODdhNWEwODBhODFlYmZkNDY2YmY0NGMwMjVmMzY2M2E2ZThkMTFkYzA",
"gtin13" : "4055143561822",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/distribuidor-en-forma-de-h/p/770-1658"
}