[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Distribuidor en forma de T; 5 polos; Cod. B; 1 entrada; 2 salidas; 2 clips de anclaje",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MIDI B coding</h2><br/><br/>The <i>WINSTA</i>® MIDI distribution connector rated current 25 A supports rapid, correct installation. Our pluggable installation connectors with spring pressure connection technology work entirely without screw connections. They allow fast, efficient, error-free installation in a large number of applications. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Electrical drive types, such as those used in shading systems and sun protection systems, can be activated via the SMI protocol. Solutions like the <i>WINSTA</i>® MIDI pluggable installation connectors with B coding are appropriate for process control, such as for lighting or within data networks. This pluggable installation connector can be used for a load of up to 25 A. Thus, it can also be used for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in can be found in a variety of projects you can use for quick, easy and maximally flexible electrical installation.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the strict requirements of building installation. It makes electrical installation pluggable, and thus faster, more reliable, and error-free. Using this pre-assembled system reduces assembly times and errors during installation at the construction site. Enjoy the benefits of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>for automation controllers</li><li>for automation controllers</li><li>ready to install and use immediately</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-1643/080-000",
"sku" : "770-1643/080-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000340000b661000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQwfGltYWdlL2pwZWd8YURBM0wyZ3pNeTh4TkRBd016QXhOak0yT0RFMU9DOHlNREJmTURJd01EQXdNelF3TURBd1lqWTJNVEF3TURFd01HSTJYMFJGTG1wd1p3fGYxOTk1MjYxNjI4ZmZjMmZkMDMwMDEzYzBkZWNiNGNjNWNhZDUwYmYyZTYzMjczMTQ2YzZlZjFlODA3YjhmYWY",
"gtin13" : "4055143729604",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/distribuidor-en-forma-de-t/p/770-1643_080-000"
}