[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Distribuidor en forma de T; 5 polos; Cod. P; 1 entrada; 2 salidas; Salidas a ambos lados; 3 clips de anclaje; para conexiones aéreas; rojo",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MIDI distribution connector with locking latch provides the foundation for assembly of fine-stranded and solid conductors. The pluggable installation connectors with spring pressure connection technology work entirely without screw connections. They allow resource-efficient, error-free installation in numerous applications. For greater protection in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector offers protection against contact with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). UPS applications for IT technology often use the red <i>WINSTA</i>® MIDI pluggable installation connectors with P coding. The rated current and voltage are important criteria for selecting a pluggable installation connector: They provide information about possible domains of use and applications. This product has a current rating of 25 A – as a result it is suitable for high power loads. Our <i>WINSTA</i>® MIDI product line guarantees flexibility for the installation. Through its Push-in CAGE CLAMP® spring pressure connection technology, it guarantees time-saving, error-free installation and offers customization and flexibility for meeting all installation requirements.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Choose durability and quality – with marking from WAGO makes the installation of electrical components noticeably easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>simple circuits</li><li>for UPS applications</li><li>flexible installation to save space</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "770-922",
"sku" : "770-922",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000b00038242000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU3fGltYWdlL2pwZWd8YURSaUwyZzFOaTh4TXpjNU5qTTBPVEE0TXpZM09DOHlNREJmTURJd01EQXdNR0l3TURBek9ESTBNakF3TURFd01HSTJYMFJGTG1wd1p3fDYwMTQ1ZWUwZDllOWY3YWJkZDIwNmNhYjM4YWM4YTIzOTBmMTM4ODI4ZmRjODU2NTBkOGYxODFmOTZkYzAwMWI",
"gtin13" : "4045454900595",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/distribuidor-en-forma-de-t/p/770-922"
}