[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Línea de transición confeccionada; B2ca; Conector hembra; 2 polos; Cod. B; Cable de control 2 x 1,0 mm²; 3 m; 1,00 mm²",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI 2-pole</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI cable assembly B coding. The pluggable installation connectors with spring pressure connection technology work entirely without screw connections. They allow resource-efficient, error-free installation in a large number of applications. The color coding and mechanical coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). That results in the fact that users' fingers will never come into contact with live elements. Solutions like the <i>WINSTA</i>® MIDI pluggable installation connectors with B coding are suitable for applications involving process control, such as for lighting or in data networks. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is used in can be found in a variety of projects you can use for quick, easy, secure, tailored electrical installation. Mandatory compliance with fire protection regulations is an crucial issue for building installation. Especially in sensitive areas, the fire class must meet or even exceed extensive requirements. This product complies with the requirements of fire class B2. Eliminating halogens as an additive in the manufacture of this cable assembly noticeably increases fire safety and reduces environmental pollution.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>The cable assembly is equipped with a socket and a plug. WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It ensures fast, secure and, above all, error-free installation of components and cables. Now you can also lower installation expenses without compromising safety and quality: with fire class B2 reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>simple circuits</li><li>with B coding for use in automation of processes, such as lighting technology, for instance</li><li>flexible installation to save space</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "771-8292/015-305",
"sku" : "771-8292/015-305",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000250001e994000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NjZ8aW1hZ2UvanBlZ3xhREUwTDJnM09TOHhOREF3TURreE1UWTBOamMxTUM4eU1EQmZNREl3TURBd01qVXdNREF4WlRrNU5EQXdNREV3TUdJMlgwUkZMbXB3Wnd8MjBkNmY0OGE1OWU3NjViMTY4Y2MwYmUzMzVhNjYyNTBhMDc4NjFmMGQ5NjQ4OTI4NDE2YTc1MjM2MWQ1YTY3ZA",
"gtin13" : "4055143758338",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/l%C3%ADnea-de-transici%C3%B3n-confeccionada/p/771-8292_015-305"
}