[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Línea de transición confeccionada; Eca; Conector hembra; 5 polos; Cod. I; H05Z1Z1-F 5G 1,5 mm²; 6 m; 1,50 mm²; azul",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MIDI cable assembly with protection against mismating allows installation of solid and fine-stranded conductors. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to various requirements in seconds. The coding options reduce installation errors, allowing fast, maintenance-free wiring of all components. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Controlled lighting, as used in the DALI standard, for example, is the primary domain of use of <i>WINSTA</i>® MIDI pluggable installation connectors with I coding. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is used in can be found in a variety of projects you can use for quick, easy and maximally flexible electrical installation. According to the European CPR, the fire class of the cables used in construction is critical for the safety of buildings as well. For buildings with medium-level safety requirements, cable assemblies with fire class E are suitable. Eliminating halogens as an additive in the production of this cable assembly noticeably improves fire safety and minimises environmental contamination.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>A socket and a plug are available. WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It allows fast, secure and, above all, error-free installation of components and cables. Now you can also reduce installation costs without compromising quality and safety: with marking eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>simple circuits</li><li>for intelligent, easy lighting installation</li><li>exact dimensions</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "771-9985/016-602",
"sku" : "771-9985/016-602",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000000000078c0000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Nzl8aW1hZ2UvanBlZ3xhREptTDJnMllpOHhOREF3TURreE1USXlNRGMyTmk4eU1EQmZNREl3TURBd01EQXdNREF3Tnpoak1EQXdNREl3TUdJMlgwUkZMbXB3Wnd8Y2NlY2EyYzhmNTI4MGNjNTBiZjM0ZGNhNTM1ZDNkZGMyM2Q0YWY1YWFhNjJmNmE0NTY4MmI3MGIzNzJkMTg5ZQ",
"gtin13" : "4050821149224",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/l%C3%ADnea-de-transici%C3%B3n-confeccionada/p/771-9985_016-602"
}