[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Línea de transición confeccionada; Eca; Conector hembra; 4 polos; Cod. A; H05VV-F 4G 1,5 mm²; 4m; 1,50 mm²; blanco",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI rated current 16 A</h2><br/><br/>The <i>WINSTA</i>® MIDI cable assembly 4-pole supports fast, reliable installation. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to many different requirements in seconds. For greater security in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with energised contact elements. General mains applications for almost any domain of use can be realised with <i>WINSTA</i>® MIDI pluggable installation connectors with A coding. Our <i>WINSTA</i>® MIDI product line offers flexibility for the installation. Through its Push-in CAGE CLAMP® spring pressure connection technology, it ensures error-free, time-saving installation and offers customization and flexibility for meeting an enormous variety of installation requirements. Building safety must be ensured at all times, even after the electrical installation stage. The required safety requirements in connection with EU CPR are fully satisfied by this product through fire class E.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>The cable is pre-assembled with a socket and a plug. The WINSTA® Pluggable Connection System is perfectly tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and consequently faster, more reliable, and error-free. Using this pre-assembled system reduces time spent on assembly and installation errors at the construction site. Choose durability and quality – with protection type IP20 from WAGO makes the electrical installation of electrical components noticeably easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>for automation controllers</li><li>with A coding for use in a large number of general mains applications</li><li>ready for immediate use</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "771-9994/006-402",
"sku" : "771-9994/006-402",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000f0002dd61000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjB8aW1hZ2UvanBlZ3xhR1ZrTDJnMFlTOHhNek14TXpJM05EZzNNVGd6T0M4eU1EQmZNREl3TURBd01HWXdNREF5WkdRMk1UQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZjJjZGQ1NWQzMGZjN2MzZmZkMTAxNmRkMjhiNDZjMTM3YWI2NWIxYTgwMjkzMjNjNjdmODc3NDU0ZTQ4MDBkZg",
"gtin13" : "4044918590730",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/l%C3%ADnea-de-transici%C3%B3n-confeccionada/p/771-9994_006-402"
}