[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Línea de transición confeccionada; Eca; Conector hembra; 5 polos; Cod. A; H05VV-F 5G 2,5 mm²; 4m; 2,50 mm²; blanco",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI with protection type IP20</h2><br/><br/>The <i>WINSTA</i>® MIDI cable assembly A coding is the pluggable solution for your application in control cabinets, for lighting connections or on PCBs. The pluggable installation connectors with spring pressure connection technology work entirely without screw connections. They allow fast, efficient, error-free installation in numerous possible uses. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector offers protection against contact with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). The <i>WINSTA</i>® MIDI pluggable installation connector with A coding in white or black is usually used for general mains applications in power distribution. This pluggable installation connector can be employed for a voltage load of up to 20 A. Thus, it can also be used for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in a broad range of individual products you can use for quick, easy and maximally flexible installation. Building safety must be ensured at all times, even after the electrical installation stage. The required safety requirements in connection with EU CPR are met by this product through fire class E.<br/><br/><h3>Fast, secure pluggable connections – cable assemblies from WAGO</h3><br/><br/>The cable assembly is provided with a socket and a plug. The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and therefore more efficient, more reliable, and error-free. Use of this pre-assembled system decreases time spent on assembly and installation errors at the construction site. Choose quality and durability – with protection type IP20 from WAGO makes the electrical installation of electrical components substantially easier. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>pre-assembled versions</li><li>with A coding for use in a large number of general mains applications</li><li>ready to install and use immediately</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "771-9995/007-402",
"sku" : "771-9995/007-402",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000f00022734000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NzF8aW1hZ2UvanBlZ3xhR0ppTDJnNVpDOHhOREF3TVRVek5qSXpOelU1T0M4eU1EQmZNREl3TURBd01HWXdNREF5TWpjek5EQXdNREV3TUdJMlgwUkZMbXB3Wnd8MmIzMTJjOGU1ZjhkYzhiZjA2NTY5NTdjMzMyN2FjMTQwZTYwZWUzMDljN2Q4M2Q2ODFmOGFjN2Y1OGY0YjlhNQ",
"gtin13" : "4044918589826",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/l%C3%ADnea-de-transici%C3%B3n-confeccionada/p/771-9995_007-402"
}