[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Línea de transición confeccionada; Eca; Conector hembra; 5 polos; Cod. I; H05VV-F 5G 1,5 mm²; 3 m; 1,50 mm²; azul",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MINI I coding</h2><br/><br/>The <i>WINSTA</i>® MINI cable assembly with protection against mismating supports rapid, correct installation. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to many different requirements in seconds. For greater security in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. I coding in blue is used to identify <i>WINSTA</i>® MINI pluggable installation connectors, which are used above all in automation of buildings for controlling lighting. Especially if only limited space is available, our smallest pluggable connection system, <i>WINSTA</i>® MINI, conveniently displays its advantages. It saves space, and, with Push-in CAGE CLAMP® spring pressure connection technology, it also can be installed quickly, since the connection is low-maintenance and requires no screw connections. Building safety must be ensured at all times, even after the electrical installation stage. The required safety requirements in connection with EU CPR are met by this product through fire class E.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>A socket and a plug are provided. The WINSTA® Pluggable Connection System is perfectly tailored to the strict requirements of building installation. It makes electrical installation pluggable, and thus more efficient, more reliable, and error-free. Use of this pre-assembled system reduces assembly times and errors during installation at the construction site. Choose durability and quality – with protection type IP20 from WAGO makes the electrical installation of electrical components visibly easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>easy tool-free operation, a wide range of coding options</li><li>with I coding for use in the automation of buildings (lighting control)</li><li>flexible installation to save space</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "891-8985/006-302",
"sku" : "891-8985/006-302",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000f00033655000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTh8aW1hZ2UvanBlZ3xhR1V5TDJneE5TOHhOREF3TVRreU9EWXpORE01T0M4eU1EQmZNREl3TURBd01HWXdNREF6TXpZMU5UQXdNREl3TUdJMlgwUkZMbXB3Wnd8MjZhNjU1MDE1Y2MzOWJlN2JkNjlmZTg0M2I5MDMxYzhjMWFkY2ZlODIyOWU4ZjA0YmViNzYyYmM4MTczNTIwNQ",
"gtin13" : "4055143398411",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/l%C3%ADnea-de-transici%C3%B3n-confeccionada/p/891-8985_006-302"
}