[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Línea de transición confeccionada; Eca; Conector hembra; 5 polos; Cod. I; H05Z1Z1-F 5G 1,5 mm²; 2 m; 1,50 mm²; azul",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MINI rated current 16 A</h2><br/><br/>The <i>WINSTA</i>® MINI cable assembly with protection against mismating is the pluggable solution for your use in control cabinets, on PCBs or for lighting connections. WAGO pluggable installation connectors are useful when requirements repeat or are distributed on a specific pattern, for example for installing grid lighting or flush-mount lighting. The coding options reduce installation errors, allowing fast, secure wiring of all components. Regulated lighting equipment, as implemented with the DALI standard, for example, is the primary domain of use of <i>WINSTA</i>® MINI pluggable installation connectors with I coding. <i>WINSTA</i>® MINI follows the trend towards miniaturisation. Our smallest pluggable connection system is especially suitable for lights, for instance, since due to LED technology, these offer much less space for the connection technology. This product meets all the relevant fire protection requirements of fire class E; therefore it can be used in areas where fire safety is relevant. The cable assembly is free of halogen. This eliminates the addition of environmental pollutants during production. It also achieves a higher fire class, since halogen-free materials do not easily ignite.<br/><br/><h3>Fast, error-free assembly thanks to cable assemblies from WAGO</h3><br/><br/>The cable assembly is equipped with a socket and a plug. WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It ensures error-free installation of cables and components, quickly and reliably. Now you can also reduce installation expenses without compromising safety and quality: with protection against mismating reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>consistent IP40 protection</li><li>with I coding for use in the automation of buildings (lighting control)</li><li>exact dimensions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "891-8985/016-201",
"sku" : "891-8985/016-201",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000c00004402000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NzF8aW1hZ2UvanBlZ3xhREU0TDJneU1pOHhNek14TXpFM016Z3hOVE15Tmk4eU1EQmZNREl3TURBd01HTXdNREF3TkRRd01qQXdNREV3TUdJMlgwUkZMbXB3Wnd8ZTY4MDNiYWNlMjk0ZWQxNTA5Y2YzOGQwYmFlMjBkZjgyOGExZDJlM2VmNDdmMGE1OWQ4NmRmZDhmYjdhMjI2Mg",
"gtin13" : "4055143399203",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/l%C3%ADnea-de-transici%C3%B3n-confeccionada/p/891-8985_016-201"
}