[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Línea de transición confeccionada; Eca; Conector hembra; 5 polos; Cod. A; H05Z1Z1-F 5G 1,5 mm²; 4m; 1,50 mm²; blanco",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MINI with protection type IP20</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MINI cable assembly with protection type IP20. WAGO pluggable installation connectors are used when criteria repeat or are planned on a defined grid, for example for installing grid lighting or flush-mount lighting. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. Standard mains applications for almost any domain of use can be implemented with <i>WINSTA</i>® MINI pluggable installation connectors with A coding. <i>WINSTA</i>® MINI is our response to the trend toward miniaturisation. Our smallest pluggable connection system is primarily suited for lights, for instance, since due to LED technology, these offer less and less space for the connection technology. This product meets all the relevant safety requirements of fire class E; therefore it can be used in areas where fire safety is relevant. The cable assembly is halogen-free. This eliminates the addition of environmental pollutants during production. It also achieves a higher fire class, since halogen-free materials do not easily ignite.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>The cable assembly is provided with a socket and a plug. WINSTA® is the pluggable connection system that is perfectly tailored to the strict requirements of electrical installation. It ensures error-free installation of cables and components, quickly and reliably. Now you can also lower installation costs without compromising safety and quality: with fire class E eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>compact design for conductors with a cross-section up to 1.5 mm²</li><li>for any mains application</li><li>ready to install and use immediately</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "891-8995/016-402",
"sku" : "891-8995/016-402",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000070000fd88000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjN8aW1hZ2UvanBlZ3xhR05tTDJobFppOHhOREF3TWpFNE1qSXlOVGsxTUM4eU1EQmZNREl3TURBd01EY3dNREF3Wm1RNE9EQXdNRE13TUdJMlgwUkZMbXB3Wnd8YjQ2OWRlOTgyNTg2ODI0NGM5OWVmMjdlMTJlNjU0NWY0ODI0NGE4MjY2MWQwY2U0MTY1MGM0YjczOGVmNTVkOA",
"gtin13" : "4055143400091",
"category" : "Conectores",
"url" : "https://www.wago.com/es/conectores/l%C3%ADnea-de-transici%C3%B3n-confeccionada/p/891-8995_016-402"
}