[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna p/ placas de circuito impreso THR; Tecla; 1,5 mm²; Paso 3,5 mm; 6 polos; Push-in CAGE CLAMP®; en la banda; Longitud del pasador de soldadura 1,5 mm; 1,50 mm²; negro",
"description" : "<ul><li>Ideal for compact device connection, panel feedthrough and tight spaces</li><li>Push-in CAGE CLAMP® allows push-in termination of solid and fine-stranded conductors with ferrules</li><li>SMD and THR variants available</li><li>Delivery in tape-and-reel packaging for full integration into SMT soldering process</li><li>Push-button moves in direction of conductor connection</li><li>Conductor connection and mating direction both parallel and perpendicular to the PCB</li><li>Choice of double pin spacing or alternating pin spacing, 3.5 and 5 mm pin spacing</li></ul>",
"mpn" : "2086-1126/300-000/997-607",
"sku" : "2086-1126/300-000/997-607",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-8684815-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTkyfGltYWdlL2pwZWd8YUdJNUwyaG1PUzh4TXpRME5USTFPREk0TURrNU1DOHlNREJmT0RZNE5EZ3hOVjlFUlM1cWNHY3wzMDczYzVhMDI3ODFjYTBkNzYyZTEyZTU0M2NhODNlMmNmYjE0OGIzNGUzMzNkYTUwNmQ2Y2UzZGY4YWQzYmQ2",
"gtin13" : "4066966438703",
"category" : "Conexión para placas de circuitos impresos",
"url" : "https://www.wago.com/es/conexi%C3%B3n-para-placas-de-circuitos-impresos/borna-p-placas-de-circuito-impreso-thr/p/2086-1126_300-000_997-607"
}