{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna p/ placas de circuito impreso THR; Tecla; 1,5 mm²; Paso 3,5 mm; 6 polos; Push-in CAGE CLAMP®; 1,50 mm²; negro", "description" : "<ul><li>Ideal for compact device connection, panel feedthrough and tight spaces</li><li>Push-in CAGE CLAMP® allows push-in termination of solid and fine-stranded conductors with ferrules</li><li>SMD and THR variants available</li><li>Delivery in tape-and-reel packaging for full integration into SMT soldering process</li><li>Push-button moves in direction of conductor connection</li><li>Conductor connection and mating direction both parallel and perpendicular to the PCB</li><li>Choice of double pin spacing or alternating pin spacing, 3.5 and 5 mm pin spacing</li></ul>", "mpn" : "2086-1206", "sku" : "2086-1206", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-8685062-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTY2MHxpbWFnZS9qcGVnfGFESXhMMmcyWWk4eE16YzJNekl6TWpBd05qRTNOQzh5TURCZk9EWTROVEEyTWw5RVJTNXFjR2N8Y2NlOTk2NTQwNmIxMGI3MWY4ZTVkMTQ3OGRlMWE5NDM1ZjcyNjE5NDk2MjE2ODE1ZGZiMTZiMjk4MWQ0YzRiOA", "gtin13" : "4066966141948", "category" : "Conexión para placas de circuitos impresos", "url" : "https://www.wago.com/es/conexi%C3%B3n-para-placas-de-circuitos-impresos/borna-p-placas-de-circuito-impreso-thr/p/2086-1206" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]