{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna p/ placas de circuito impreso THR; Cursor de accionamiento; 0.5 mm²; Paso 2,5 mm; 6 polos; CAGE CLAMP®; en la banda; 0,50 mm²; negro", "description" : "<ul><li>Terminal strips are just 8.1 mm tall and feature an innovative, locking slide-actuated CAGE CLAMP®</li><li>Several clamping units can be held open simultaneously</li><li>Easily terminate stranded conductors in</li></ul><br/>tight spaces (e.g., bus connectors)<br/><ul><li>THR soldering provides integration into SMT assembly and soldering processes</li></ul>", "mpn" : "218-106/000-604/997-405", "sku" : "218-106/000-604/997-405", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-12583706-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE1fGltYWdlL2pwZWd8YUdVMUwyZzBNUzh4TkRNNU1UYzRPVGszTnpZek1DOHlNREJmTVRJMU9ETTNNRFpmUkVVdWFuQm58NmJmYjNlZGIxYTEwYjViOWIxODM5MDEzODg5MmY3YTFlNGM0NDQ1ZmYwMWVjZTJhMTA1ODJjODQ3ZDc0NGEzYQ", "gtin13" : "4045454471989", "category" : "Conexión para placas de circuitos impresos", "url" : "https://www.wago.com/es/conexi%C3%B3n-para-placas-de-circuitos-impresos/borna-p-placas-de-circuito-impreso-thr/p/218-106_000-604_997-405" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]