[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Línea de sistema; para WAGO-I/O-SYSTEM, serie 750; 2x 8 entradas o salidas digitales; Longitud 1m; Sección del conductor 0,14mm²",
"description" : "<p><b>Short description:</b></p><p>WAGO's Interface Cables provide fast and easy connection of WAGO I/O Modules equipped with a 20-pole pluggable connector. The following WAGO I/O Modules and <b>Interface</b> Adapters are compatible:</p><p>750-1500 (16 DO) --> 857-986 (DO)</p><p>The cables are available in 1-, 2- and 3-meter lengths; each has one 20-pole or two 15-pole pluggable connectors at both ends.</p><p>They are suitable for system wiring when paired with the 857-986 Interface Adapter.</p><b></b>",
"mpn" : "706-7753/306-100",
"sku" : "706-7753/306-100",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000e00009f0b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU2fGltYWdlL2pwZWd8YURaakwyZ3dPUzh4TXprNU9EWTFPVFl3TURReE5DOHlNREJmTURJd01EQXdNR1V3TURBd09XWXdZakF3TURFd01HSTJYMFJGTG1wd1p3fDBiYzgyOGJjOTJkMjdiOWRhNzI1ZTBjNDM4YTg1MWFhODgyODlhMDA3NmNiMmE2NjM3ZWJjODg1ZDEwNzQzYWQ",
"gtin13" : "4050821052968",
"category" : "Interface Modules and System Wiring",
"url" : "https://www.wago.com/es/interface-modules-and-system-wiring/l%C3%ADnea-de-sistema/p/706-7753_306-100"
}