{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "4AI; 0/4 … 20 mA; Seguridad intrínseca; extremo", "description" : "<p>This analog input module powers the intrinsically safe signal conditioners located in the hazardous areas of Zone 0+1 and processes their analog signals.</p><p>The WAGO I/O System 750 XTR must be installed either in Zone 2 or in a non-hazardous area.</p><p>The 24 V supply is derived from the module's power jumper contacts. </p><p>The transmitter supply is non-inherently electronically short-circuit-protected.</p><p>The shield directly connects to the DIN-rail.</p><p>Indicators:</p><ul><li>Green LED (availability ON/OFF)</li><li>Red LED (measurement range overflow/underflow, wire breakage, short circuit)</li></ul><br/><p>Field and system levels are electrically isolated.</p><p><b>The device is ideal for operation in extreme environments thanks to:</b></p><ul><li>Extended temperature range</li><li>Greater immunity to impulse voltages and electromagnetic interference</li><li>Higher vibration and shock resistance</li></ul>", "mpn" : "750-486/040-000", "sku" : "750-486/040-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000900020d64000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDA1fGltYWdlL2pwZWd8YURkaEwyZ3paQzh4TXprNU9EVXlOREUzTURJM01DOHlNREJmTURJd01EQXdNRGt3TURBeU1HUTJOREF3TURJd01HSTJYMFJGTG1wd1p3fGU5YjYxMTA2ZDEyZjhhMGE4NGQ1Y2E0YmNjYWM2MmU1NTc4ODNiMWYwYWY5MzBhOTRkZGNkNjFlMzBhMGI2NmU", "gtin13" : "4055143649520", "category" : "Sistemas de E/S", "url" : "https://www.wago.com/es/sistemas-de-e-s/4ai/p/750-486_040-000" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]