{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Conector tipo encaixe; com contato direto com o terra; 5 polos; Cod. A; 4,00 mm²; preto",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI 5-pole</h2><br/><br/>The <i>WINSTA</i>® MIDI male connector/plug with protection type IP20 is the pluggable solution for your use in control cabinets, on PCBs or for lighting connections. Whether on PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to many different requirements in seconds. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). The <i>WINSTA</i>® MIDI pluggable installation connector with A coding in black or white is usually used for general mains applications in power distribution. The rated current and voltage are important criteria for selecting a pluggable installation connector: They tell us about the product's domains of use. This product has a current rating of 25 A – so it is suitable for powerful loads. The <i>WINSTA</i>® MIDI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology facilitates safe electrification. Thanks to the included test slot, it is possible to check connections even when they are plugged in. This saves time, labor, and money.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It allows fast, secure and, above all, error-free installation of components and cables. Choose quality and durability – with marking from WAGO makes the installation of electrical components noticeably easier. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>for automation controllers</li><li>for any mains application</li><li>flexible installation to save space</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-715/007-000",
"sku" : "770-715/007-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000200039837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTc0fGltYWdlL2pwZWd8YURWaUwyaGxOUzh4TXpjNU56TXpNRFV4T0RBME5pOHlNREJmTURJd01EQXdNREl3TURBek9UZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fGQxNGMyMjBkODBiYmU0YmJmZDFhODMzZjI4NjFjMGEyNmFlYWE5NTYzMGM2NGY5ODExZGY1OTc3Y2Y4ZWQwY2E",
"gtin13" : "4055143594172",
"category" : "Conectores plugáveis",
"url" : "https://www.wago.com/br/conectores-plug%C3%A3%C2%A1veis/conector-tipo-encaixe/p/770-715_007-000"
}