{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Industrial-ECO-Switch; 8 Ports 1000Base-T; black",
"description" : "<p>This unmanaged industrial ETHERNET switch (852-1112/000-001) has 8 Gigabit ETHERNET ports for easily setting up small- to medium-sized networks. Its slim design paired with a DIN-rail adapter simplifies installation in the control cabinet and provides high vibration and shock resistance. Additionally, automatic transmission rate detection (auto-negotiation) and automatic identification of the transmit and receive lines (Auto MDI-X) allow simple plug-and-play operation, saving time and money during commissioning.</p><p> </p><p><b>Features:</b></p><ul><li>8 ETHERNET ports 10/100/1000 Mbit/s Autonegotiation</li><li>Front-panel diagnostic LEDs</li><li>Supports Auto-MDI/MDI-X functions</li><li>Full/half-duplex transfer modes for each port</li><li>Store-and-forward switching method</li><li>Integrated address look-up table, supports up to 4096 absolute MAC addresses</li><li>Overvoltage protection</li><li>Data flow control, per IEEE 802.3x Flow Control, in full-duplex mode</li><li>Prioritization of ETHERNET data packets (PROFINET protocol, EtherType=0x8892) per IEEE802.1p</li><li>DIN-35 rail mounting</li></ul>",
"mpn" : "852-1112/000-001",
"sku" : "852-1112/000-001",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-10677571-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY0fGltYWdlL2pwZWd8YUdZekwyZzJZUzh4TXprek5qQTFNREF4TWpFNU1DOHlNREJmTVRBMk56YzFOekZmUkVVdWFuQm58NTkxOTM0NzhmMmIyNDA5YzU1ODMzYTExYTBhNjI1YjIzNDVlZGY0NGIyYzgwODRkYWQ5NGU5MWM2YjY0NDc2Nw",
"gtin13" : "4066966419139",
"category" : "산업용 스위치",
"url" : "https://www.wago.com/kr/%EC%82%B0%EC%97%85%EC%9A%A9-%EC%8A%A4%EC%9C%84%EC%B9%98/industrial-eco-switch/p/852-1112_000-001"
}
[
{
"id": "details",
"label":"상세",
"priority": 100
},
{
"id": "downloads",
"label":"다운로드",
"priority": 90
}
]