[{"term":"WAGO-I/O-PRO","id":0,"type":"QUICKLINKS"},{"term":"221","id":1,"type":"QUICKLINKS"},{"term":"애플리케이션 참고 사항","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Mounting carrier; 2- to 5-pole; for flying leads; black",
"description" : "<h2>Mounting accessories <i>WINSTA</i>® MIDI</h2><br/><br/>The mounting accessories from the <i>WINSTA</i>® MIDI product line guarantees you the maximum flexibility in electrical installation. A comprehensive range of accessories complements the WINSTA® product line from WAGO. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is used in can be found in a variety of projects you can use for quick, easy, flexible, and secure electrical installation.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>pre-assembled versions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-310",
"sku" : "770-310",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-5282968-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ1fGltYWdlL2pwZWd8YUdKaEwyZ3hZeTh4TkRBd01UazVPVEV4T0RNMk5pOHlNREJmTlRJNE1qazJPRjlFUlM1cWNHY3wzZmU1MzhhYTE2NGEyZjYyYzcwY2Y1MTQ0NDg2NThjNDYyMmRjYjQ0ZTcxNWFhZjA3ZTY5YzIwMTg4M2NiZTA1",
"gtin13" : "4055144058499",
"category" : "플러그 형 커넥터",
"url" : "https://www.wago.com/kr/%ED%94%8C%EB%9F%AC%EA%B7%B8-%ED%98%95-%EC%BB%A4%EB%84%A5%ED%84%B0/mounting-carrier/p/770-310"
}