[{"term":"WAGO-I/O-PRO","id":0,"type":"QUICKLINKS"},{"term":"221","id":1,"type":"QUICKLINKS"},{"term":"애플리케이션 참고 사항","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "T-distribution connector; 2-pole; Cod. A; 1 input; 2 outputs; 3 locking levers; for flying leads; black",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MINI 2-pole</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MINI distribution connector with locking latch. Our pluggable installation connectors with spring pressure connection technology work without screw connections. They allow fast, efficient, error-free installation in numerous possible uses. For greater protection in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MINI pluggable installation connectors, you can clearly distinguish different circuits. <i>WINSTA</i>® MINI satisfies the demand for miniaturisation. Our smallest pluggable connection system is primarily suited for lights, for instance, since as a result of LED technology; due to complex systems, these offer significantly less space for the connection technology.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MINI</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and therefore more efficient, more reliable, and error-free. Using this pre-assembled system reduces time spent on assembly and installation errors at the construction site. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with with protection against mismating from WAGO. <br/><br/><ul><br/><li>effective protection against mismating</li><li>compact design for conductors with a cross-section up to 1.5 mm²</li><li>with A coding for use in a large number of general mains applications</li><li>flexible installation to save space</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "890-1615",
"sku" : "890-1615",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6281989-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjc2fGltYWdlL2pwZWd8YURJd0wyaG1OaTh4TkRBd01qSTNOakEzTXpVd01pOHlNREJmTmpJNE1UazRPVjlFUlM1cWNHY3w1YmEwMTYzYTNhMjM5MTNlYzdmZTYwMDVkYmIxOWQzYzI4M2I0NmUwMjlmNDk4YWQxMTExYjQ5NDAxZjRlY2Iz",
"gtin13" : "4045454547622",
"category" : "플러그 형 커넥터",
"url" : "https://www.wago.com/kr/%ED%94%8C%EB%9F%AC%EA%B7%B8-%ED%98%95-%EC%BB%A4%EB%84%A5%ED%84%B0/t-distribution-connector/p/890-1615"
}