[{"term":"WAGO-I/O-PRO","id":0,"type":"QUICKLINKS"},{"term":"221","id":1,"type":"QUICKLINKS"},{"term":"애플리케이션 참고 사항","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "8-Port IO-Link Master Class A; EtherCAT; DC 24 V / 2.0 A; 8xM12 connection; WideLine",
"description" : "<p>Application area:</p><p>Decentralized processing of digital and IO-Link signals</p><p> </p><p>This device controls IO-Link-capable digital field devices (e.g., actuators and hubs) and records digital signals from IO-Link-capable field devices (e.g., sensors and hubs) that are sent or received by a higher-level controller.</p><p> </p><p>The device is designed as a Class A master and offers 8 IO-Link ports or 16 digital inputs/outputs.</p><p> </p><p>IO-Link:</p><p>The device has several IO-Link communication interfaces for interoperation with IO-Link devices.</p><p>The IO-Link interface enables direct access to the process and diagnostic data and allows the parameters of the connected devices to be set during operation.</p><p>The IODD can also be downloaded via IODDfinder (<a href="https://ioddfinder.io-link.com">https://ioddfinder.io-link.com</a>).</p>",
"mpn" : "765-4201/100-000",
"sku" : "765-4201/100-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-11884198-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAyNHxpbWFnZS9qcGVnfGFEQTVMMmczTkM4eE5ERTVOamt4TmpFMU9EUTVOQzh5TURCZk1URTRPRFF4T1RoZlJFVXVhbkJufGNhZTAwZmIxNzliZThhOWE3ZjkxNDYzMWZmMWY2NzU2NGEzMjU0NGQxNzE4MDdhYzA0MjJkNjIzNzI3OTk5Y2Q",
"gtin13" : "4066966063134",
"category" : "I / O 시스템",
"url" : "https://www.wago.com/kr/i-o-%EC%8B%9C%EC%8A%A4%ED%85%9C/8-port-io-link-master-class-a/p/765-4201_100-000"
}